24.9.100 Received LPI Time

Name: RLPITI
Offset: 0x274
Reset: 0x00000000
Property: Read-Only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 RLPITI[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 RLPITI[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RLPITI[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 23:0 – RLPITI[23:0] Received LPI Time

The value of this bit field increments once every 16 AHB clock cycles when the Low Power Idle Enable bit in the Network Configuration Register (NCR.LPI) is written to '1'.

Cleared on read.