56.5.2 Brown-Out Detectors (BOD) Characteristics (125°C)
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO=VDDANA 1.71 V to 3.63V (unless otherwise
stated) Operating temperature -40°C ≤ TA ≤ +125°C | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min.(1) | Typical | Max.(2) | Units | Conditions |
| REG1 | VBOD33 | VDDANA and VBAT BOD levels | 1.45 | — | 1.57 | V | ActiveLEVEL[7:0] = 0x00 (Min Value) , HYST[3:0] = 0x02 |
| 1.60 | — | 1.72 | V | ActiveLEVEL[7:0] = 0x19 (Recommended Value) , HYST[3:0] = 0x02 | |||
| 1.62 | — | 1.74 | V | ActiveLEVEL[7:0] = 0x1C (Fuse Value) , HYST[3:0] = 0x02 | |||
| 2.93 | — | 3.32 | V | ActiveLEVEL[7:0] = 0xFF(3) (Max Value) , HYST[3:0] = 0x00 | |||
| REG3 | VBOD33LEVEL_STEP | VBOD33 step size, LEVEL[7:0] | — | 6 | — | mV | |
| REG4 | VBOD33HYST_STEP | VBOD33 Hysteresis step size, HYST[3:0] | — | 6 | — | mV | |
| REG5 | TSTART(4) | Startup time (Time from enable to RDY) | — | 27 | — | µs | |
Note:
- BOD- = VBOD(min) = (1.5 + (LEVEL[7:0] * VBOD33LEVEL_STEP)).
- BOD+ = VBOD(max) = (VBOD(min) + (HYST[3:0] * VBOD33HYST_STEP)).
- If a hysteresis value is programmed, the following equation must be respected to avoid any overflow on VBOD33(max): LEVEL[7:0] value < 255 - HYST[3:0] value.
- These are based on design simulation. They are not covered by production test limits or characterization.
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO=VDDANA 1.71 V to 3.63V (unless otherwise
stated) Operating temperature -40°C ≤ TA ≤ +125°C | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min.(1) | Typical | Max.(2) | Units | Conditions |
| REG7 | VBOD33 | VDDANA and VBAT BOD levels | 1.39 | — | 1.63 | V | ActiveLEVEL[7:0] = 0x00 (Min Value) , HYST[3:0] =0x02 |
| 1.52 | — | 1.80 | V | ActiveLEVEL[7:0] = 0x19 (Recommended Value) , HYST[3:0] =0x02 | |||
| 1.54 | — | 1.82 | V | ActiveLEVEL[7:0] = 0x1C (Fuse Value) , HYST[3:0] =0x02 | |||
| 2.8 | — | 3.28 | V | ActiveLEVEL[7:0] = 0xFF(3) (Max Value) , HYST[3:0] = 0x00 | |||
| REG9 | VBOD33LEVEL_STEP | VBOD33 step size, LEVEL[7:0] | — | 6 | — | mV | |
| REG10 | VBOD33HYST_STEP | VBOD33 Hysteresis step size, HYST[3:0] | — | 6 | — | mV | |
| REG11 | TSTART(4) | Startup time (Time from enable to RDY) | — | 27 | — | µs | |
Note:
- BOD- = VBOD(min) = (1.5 + (LEVEL[7:0] * VBOD33LEVEL_STEP).
- BOD+ = VBOD(max) = (VBOD(min) + (HYST[3:0] * VBOD33HYST_STEP)).
- If a hysteresis value is programmed, the following equation must be respected to avoid any overflow on VBOD33(max): LEVEL[7:0] value < 255 - HYST[3:0] value.
- These are based on design simulation. They are not covered by production test limits or characterization.
| Symbol | CPU Mode | Conditions | TA | Typ. | Max | Units |
|---|---|---|---|---|---|---|
| IDD | Active / Idle | VDD = 1.8V | Max 125°C Typ 25°C | 8.52 | 13.9 | µA |
| VDD = 3.3V | 10.10 | 16.5 | ||||
| Standby with BOD continuous normal mode | VDD = 1.8V | 4.71 | 6.7 | |||
| VDD = 3.3V | 6.01 | 8.6 | ||||
| Standby with BOD continuous low power mode or Hibernate mode | VDD = 1.8V | 0.15 | 0.27 | |||
| VDD = 3.3V | 0.21 | 0.35 |