56.5.5 Analog Comparator (AC) Characteristics (125°C)
| Symbol | Parameters | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| PNIVR | Positive and Negative input range voltage | - | 0 | - | VDDANA | V |
| ICMR | Input common mode range | - | 0 | - | VDDANA-0.2 | V |
| Off (1) | Offset | High-speed COMPCTRLn.SPEED = 0x3 | -22 | +/-3 | 22 | mV |
| Vhys (2) | Hysteresis | High-speed COMPCTRLn.SPEED = 0x3 COMPCTRLn.HYST = 0x0 (HYST25) | 12 | 25 | 47 | mV |
| High-speed COMPCTRLn.SPEED = 0x3 COMPCTRLn.HYST = 0x1 (HYST50) | 28 | 50 | 80 | |||
| High-speed COMPCTRLn.SPEED = 0x3 COMPCTRLn.HYST = 0x2 (HYST75) | 36 | 75 | 114 | |||
| High-speed COMPCTRLn.SPEED = 0x3 COMPCTRLn.HYST = 0x3 (HYST100) | 61 | 100 | 148 | |||
| Tpd (3) | Propagation Delay Vcm = Vddana/2, Vin = +-100mV overdrive from Vcm | High-speed COMPCTRLn.SPEED = 0x3 | - | 24.1 | 42 | ns |
| Tstart | Startup time | High-speed COMPCTRLn.SPEED = 0x3 | - | 4.7 | 8 | µs |
- Hysteresis is disabled.
- Hysteresis is enabled.
- Tpd is measured from Vin transition to ACOUT (AC direct output) toggle.
| Symbol | Parameters | Conditions | TA | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| IDDANA | Current consumption for One AC
enabled, Hysteresis disabled voltage scaler disabled | COMPCTRLn.SPEED = 0x3, VDDANA = 3.3V |
Max.125°C | 59 | 106 | µA |
| Current consumption Voltage Scaler only | VDDANA=3.3V | 11 | 23.3 |