56.5.1 Power-On Reset (POR) Characteristics (125°C)
| Symbol | Parameters | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|
| VPOT+ | Voltage threshold Level on VDDIO rising | 1.52 | - | 1.65 | V |
| VPOT- | Voltage threshold Level on VDDIO falling | 0.97 | - | 1.36 | V |
Note: The shaded area indicates that the
device is in a Reset state.