40.8.42 Debug Register

Name: DBGR
Offset: 0x234
Reset: 0x00
Property: -

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        NIDBG 
Access R/W 
Reset 0 

Bit 0 – NIDBG Non-Intrusive Debug

ValueNameDescription
0 IDBG Reading the BDPR via debugger increments the dual port RAM read pointer.
1 NIDBG Reading the BDPR via debugger does not increment the dual port RAM read pointer.