40.8.24 Host Control 2 Register: e.MMC
| Name: | HC2R - EMMC |
| Offset: | 0x3E |
| Reset: | 0x0000 |
| Property: | - |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PVALEN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SCLKSEL | EXTUN | DRVSEL[1:0] | HS200EN[3:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 15 – PVALEN Preset Value Enable
As the operating SDCLK frequency depends on the system implementation, it is difficult to determine these parameters in the standard host driver. When Preset Value Enable (PVALEN) is set to 1, automatic SDCLK frequency generationis performed without considering system-specific conditions. This bit enables the functions defined in PVR.
If this bit is written to 0, the Clock Generator Select bit (CCR.CLKGSEL) and the SDCLK Frequency Select bit (CCR.SDCLKFSEL) in the Clock Control Register (CCR) are selected by the user.
If this bit is set to 1, CCR.SDCLKFSEL and .CLKGSEL and HC2R.DRVSEL are set by the peripheral as specified in the Preset Value Register (PVR).
| Value | Description |
|---|---|
| 0 | CCR.SDCLK, CCR.SDCLKFSEL controlled by the user. |
| 1 | Automatic selection by Preset Value is enabled. |
Bit 7 – SCLKSEL Sampling Clock Select
The peripheral uses this bit to select the sampling clock to receive CMD and DAT.
This bit is set by the tuning procedure and is valid after completion of tuning (when EXTUN is cleared). Setting 1 means that tuning is completed successfully and setting 0 means that tuning has failed.
Writing 1 to this bit is meaningless and ignored. A tuning circuit is reset by writing to 0. This bit can be cleared by setting EXTUN to 1. Once the tuning circuit is reset, it takes time to complete a tuning sequence. Therefore, the user should keep this bit to 1 to perform a re-tuning sequence to complete a re-tuning sequence in a short time. Changing this bit is not allowed while the peripheral is receiving a response or a read data block. Refer to Figure 2.29 in the “SD Host Controller Simplified Specification V3.00” .
| Value | Description |
|---|---|
| 0 |
The fixed clock is used to sample data. |
| 1 |
The tuned clock is used to sample data. |
Bit 6 – EXTUN Execute Tuning
This bit is set to 1 to start the tuning procedure and is automatically cleared when the tuning procedure is completed. The result of tuning is indicated to Sampling Clock Select (SCLKSEL). The tuning procedure is aborted by writing 0. Refer to Figure 2.29 in the “SD Host Controller Simplified Specification V3.00” .
| Value | Description |
|---|---|
| 0 |
Not tuned or tuning completed |
| 1 |
Execute tuning |
Bits 5:4 – DRVSEL[1:0] Driver Strength Select
The peripheral output driver in 1.8V signaling is selected by this bit. In 3.3V signaling, this field is not effective. This field can be set according to the Driver Type A, C and D support bits in CA1R.
- PVALEN=0 - This field is set by the user.
- PVALEN=1 - This field is automatically set by a value specified in one of the PVRx.
| Value | Name | Description |
|---|---|---|
| 0 | TYPEB |
Driver Type B is selected (Default) |
| 1 | TYPEA |
Driver Type A is selected |
| 2 | TYPEC |
Driver Type C is selected |
| 3 | TYPED |
Driver Type D is selected |
Bits 3:0 – HS200EN[3:0] HS200 Mode Enable
This field is used to select the e.MMC HS200 mode. When HS200EN is set to B(hexa), the HS200 mode is enabled. Any other value except 0 is forbidden when interfacing an e.MMC device.
If Preset Value Enable is set to 1, peripheral sets SDCLK Frequency Select (SDCLKFSEL), Clock Generator Select (CLKGSEL) in CCR and Driver Strength Select (DRVSEL) according to PVR. In this case, one of the preset value registers is selected by this field. The user needs to reset SD Clock Enable (SDCLKEN) before changing this field to avoid generating a clock glitch. After setting this field, the user sets SDCLKEN to 1 again.