40.8.41 Capabilities Control Register

Name: CACR
Offset: 0x230
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 KEY[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
        CAPWREN 
Access R/W 
Reset 0 

Bits 15:8 – KEY[7:0] Key

ValueNameDescription
0x46 KEY

Writing any other value in this field aborts the write operation of the CAPWREN bit.

Always reads as 0.

Bit 0 – CAPWREN Capabilities Write Enable

This bit can only be written if KEY correspond to 0x46.

ValueDescription
0

Capabilities registers (CA0R and CA1R) cannot be written.

1

Capabilities registers (CA0R and CA1R) can be written.