55.5.5 Fractional Digital Phase Lock Loop (FDPLL) Characteristics (105°C)
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| Jp | Period jitter (Peak-Peak value) | fIN = 32 kHz, fOUT = 96 MHz | - | 1.9 | 2.9 | % |
| fIN = 32 kHz, fOUT = 200 MHz | - | 3.4 | 5.6 | |||
| fIN = 3.2 MHz, fOUT = 96 MHz | - | 2.0 | 3.1 | |||
| fIN = 3.2 MHz, fOUT = 200 MHz | - | 4.3 | 7.1 | |||
| Duty (1) | Duty cycle | - | - | 50 | - | % |
Note:
- These are based on simulation. These values are not covered by test or characterization.
- These FDPLL200Mn characteristics are applicable with LDO regulator and a direct reference (i.e., REFCLK is XOSC or XOSC32K, not GCLK).
| Symbol | Parameter | Conditions | TA | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| IDD | Current Consumption | Ck = 96 MHz, VDD = 3.3V | Max. 105°C Typ. 25°C | 0.9 | 1.8 | mA |
| Ck = 200 MHz, VDD = 3.3V | 2.0 | 2.6 |