55.5.4 Digital Frequency Locked Loop (DFLL48M) Characteristics (105°C)
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| FOpenOUT | Output frequency | DFLLVAL after Reset LDO Regulator mode, [-40, 105]°C | 45.57 | 48 | 50.09 | MHz |
| DFLLVAL after Reset LDO Regulator mode, [0, 60]°C | 47.12 | 48 | 48.9 | |||
| TOpenSTARTUP | Startup time | DFLLVAL after Reset FOUT within 90% of final value | - | 4.3 | 6.5 | µs |
Note:
- DFLL48 in open loop can be used only with LDO regulator.
| Symbol | Parameter | Conditions | TA | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|---|
| IDD | Current Consumption | Open Loop mode - DFLLVAL after reset VDD = 3.3V | Max. 105°C Typ. 25°C | - | 400 | 1400 | µA |
| Closed Loop mode - fREF = 32 .768 kHz VDD = 3.3V | - | 404 | 1390 | µA |