2.9.3.3 Configuration on MCC

Bulk OUT Endpoint Number

Symbol name: CONFIG_USB_DEVICE_FUNCTION_BULK_OUT_ENDPOINT_NUMBER

Specify the endpoint number of Bulk Out Endpoint to be used for this instance of the Printer Interface. Refer to Device Datasheet for details on available endpoints and limitations.

Device ID String compatible with IEEE 1284

Symbol name: CONFIG_USB_PRINTER_DEVICE_ID_STRING

This symbol allows the user to configure USB device printer ID