2.9.5.2 usb_device_printer_config_template.h

File Name

usb_device_printer_config_template.h

Description

USB Device Printer Class Configuration Definitions

This file contains configurations macros needed to configure the Printer Function Driver. This file is a template file only. It should not be included by the application. The configuration macros defined in the file should be defined in the configuration specific system_config.h.

Macros

Name Description
USB_DEVICE_PRINTER_INSTANCES_NUMBER Specifies the number of Printer instances.
USB_DEVICE_PRINTER_QUEUE_DEPTH_COMBINED Specifies the combined queue size of all Printer instances.