2.8.5.2 usb_device_msd_config_template.h

File Name

usb_device_msd_config_template.h

Description

USB Device MSD function driver compile time options

This file contains USB device MSD function driver compile time options(macros) that has to be configured by the user. This file is a template file and must be used as an example only. This file must not be directly included in the project.

Macros

Name Description
USB_DEVICE_MSD_INSTANCES_NUMBER Number of MSD function Driver instances required in the USB Device.
USB_DEVICE_MSD_LUNS_NUMBER Defines the number of LUNs per MSD function driver instance.