2.8.5.1 usb_device_msd.h

File Name

usb_device_msd.h

Description

USB MSD function driver interface header

USB device MSD function driver interface header. This file should be included in the application if USB MSD functionality is required.

Macros

Name Description
USB_DEVICE_MSD_FUNCTION_DRIVER USB Device MSD Function Driver Function pointer

Structures

Name Description
USB_DEVICE_MSD_MEDIA_FUNCTIONS Pointer to the media driver functions for media instances to used with the the MSD function driver.
USB_DEVICE_MSD_INIT This structure contains required parameters for MSD function driver initialization.
USB_DEVICE_MSD_MEDIA_INIT_DATA This structure holds media related data of a particular logical unit.