2.3.3.5 USB_DEVICE_AUDIO_TRANSFER_ABORT_NOTIFY Macro

C

#define USB_DEVICE_AUDIO_TRANSFER_ABORT_NOTIFY 

Summary

USB Audio Transfer abort notification

This macro enabled USB Audio Transfer abort notifications. Whenever a scheduled transfer request is aborted due to Device Unplug or Host resets the device, the transfer complete event with status as aborted would be send to application's event handler.