2.9.2.2 Library Overview

The USB Printer Device Library mainly interacts with the system, its clients and function drivers, as shown in the Abstraction Model.

The library interface routines are divided into sub-sections, which address one of the blocks or the overall operation of the USB Printer Device Library.

Library Interface Section Description
Functions Provides event handler and read/write functions.