2.2.3.3 USB_DEVICE_SET_DESCRIPTOR_EVENT_ENABLE Macro
C
#define USB_DEVICE_SET_DESCRIPTOR_EVENT_ENABLE
Summary
Specifying this configuration macro will cause the USB Device Layer to generate the USB_DEVICE_EVENT_SET_DESCRIPTOR event when a Set Descriptor request is received. If this macro is not defined, the USB Device Layer will stall the Set Descriptor control transfer request.