3.8.1 Introduction
A USB Device that does not follow any of the standard USB device class specifications is referred to as Generic (or a Vendor) USB Device. The Harmony USB Host Vendor Library provides a framework for developing USB host applications that communicate with vendor-specific USB devices. This library is designed to be flexible and supports a wide range of USB devices by allowing custom implementations for vendor-specific protocols.
Features
· Vendor-Specific Device Support: Allows communication with USB devices that use vendor-specific protocols.
· Flexible Architecture: Supports custom implementations for different vendor-specific devices.
· Integration with Harmony Framework: Seamlessly integrates with the Harmony framework for easy development and deployment.