2.5.4 Library Interface
This section describes the Application Programming Interface (API) functions of the USB CDC Device Library.
Refer to each section for a detailed description.
a) Functions
| Name | Description | 
| USB_DEVICE_CDC_EventHandlerSet | This function registers a event handler for the specified CDC function driver instance. | 
| USB_DEVICE_CDC_Read | This function requests a data read from the USB Device CDC Function Driver Layer. | 
| USB_DEVICE_CDC_Write | This function requests a data write to the USB Device CDC Function Driver Layer. | 
| USB_DEVICE_CDC_SerialStateNotificationSend | This function schedules a request to send serial state notification to the host. | 
b) Data Types and Constants
| Name | Description | 
| USB_DEVICE_CDC_EVENT_DATA_READ_COMPLETE | USB Device CDC Function Driver Read and Write Complete Event Data. | 
| USB_DEVICE_CDC_EVENT_DATA_SERIAL_STATE_NOTIFICATION_COMPLETE | USB Device CDC Function Driver Read and Write Complete Event Data. | 
| USB_DEVICE_CDC_EVENT_DATA_WRITE_COMPLETE | USB Device CDC Function Driver Read and Write Complete Event Data. | 
| USB_DEVICE_CDC_INIT | USB Device CDC Function Driver Initialization Data Structure. | 
| USB_DEVICE_CDC_EVENT_DATA_SEND_BREAK | USB Device CDC Function Driver Send Break Event Data. | 
| USB_DEVICE_CDC_EVENT | USB Device CDC Function Driver Events. | 
| USB_DEVICE_CDC_EVENT_HANDLER | USB Device CDC Event Handler Function Pointer Type. | 
| USB_DEVICE_CDC_EVENT_RESPONSE | USB Device CDC Function Driver Event Callback Response Type. | 
| USB_DEVICE_CDC_INDEX | USB Device CDC Function Driver Index. | 
| USB_DEVICE_CDC_RESULT | USB Device CDC Function Driver USB Device CDC Result enumeration. | 
| USB_DEVICE_CDC_TRANSFER_FLAGS | USB Device CDC Function Driver Transfer Flags. | 
| USB_DEVICE_CDC_TRANSFER_HANDLE | USB Device CDC Function Driver Transfer Handle Definition. | 
| USB_DEVICE_CDC_EVENT_RESPONSE_NONE | USB Device CDC Function Driver Event Handler Response Type None. | 
| USB_DEVICE_CDC_TRANSFER_HANDLE_INVALID | USB Device CDC Function Driver Invalid Transfer Handle Definition. | 
| USB_DEVICE_CDC_FUNCTION_DRIVER | USB Device CDC Function Driver Function pointer. | 
| USB_CDC_LINESTATE_CARRIER | Bit code information in line state. | 
| USB_CDC_LINESTATE_DTR | Bit code information in line state. | 
| USB_CDC_DESCRIPTOR_TYPE | Identifies the descriptor types in the CDC. | 
| USB_CDC_INF_PROTOCOL | Identifies the protocol codes. | 
| USB_CDC_INTERFACE_TYPE | Identifies the CDC interface type. | 
| USB_CDC_NOTIFICATION | Identifies the notification codes available for CDC. | 
| USB_CDC_REQUEST | Identifies the CDC specific request codes. | 
| USB_CDC_FUNCTIONAL_DESCRIPTOR | Identifies the CDC function header type. | 
| USB_CDC_SUBCLASS | Identifies the subclass codes for communication interface. | 
| USB_CDC_UNION_FUNCTIONAL_DESCRIPTOR_SUBORDINATE | This is type USB_CDC_UNION_FUNCTIONAL_DESCRIPTOR_SUBORDINATE. | 
| CS_INTERFACE | This is macro CS_INTERFACE. | 
| USB_CDC_ACM_SUPPORT_BREAK | This is macro USB_CDC_ACM_SUPPORT_BREAK. | 
| USB_CDC_ACM_SUPPORT_COMM_FEATURE | This is macro USB_CDC_ACM_SUPPORT_COMM_FEATURE. | 
| USB_CDC_ACM_SUPPORT_LINE_CODING_LINE_STATE_AND_NOTIFICATION | This is macro USB_CDC_ACM_SUPPORT_LINE_CODING_LINE_STATE_AND_NOTIFICATION. | 
| USB_CDC_ACM_SUPPORT_NETWORK_NOTIFICATION | This is macro USB_CDC_ACM_SUPPORT_NETWORK_NOTIFICATION. | 
| USB_CDC_ACM_SUPPORT_NONE | Identifies the CDC ACM sub-class capabilities. | 
| USB_CDC_CLASS_CODE | Identifies the CDC Interface Class, Subclass and protocol constants. | 
| USB_CDC_COMMUNICATIONS_INTERFACE_CLASS_CODE | This is macro USB_CDC_COMMUNICATIONS_INTERFACE_CLASS_CODE. | 
| USB_CDC_DATA_INTERFACE_CLASS_CODE | This is macro USB_CDC_DATA_INTERFACE_CLASS_CODE. | 
| USB_CDC_DATA_INTERFACE_PROTOCOL | This is macro USB_CDC_DATA_INTERFACE_PROTOCOL. | 
| USB_CDC_DATA_INTERFACE_SUBCLASS_CODE | This is macro USB_CDC_DATA_INTERFACE_SUBCLASS_CODE. | 
| USB_CDC_REQUEST_CLASS_SPECIFIC | CDC specific request. | 
| USB_CDC_SUBCLASS_CODE | This is macro USB_CDC_SUBCLASS_CODE. | 
| USB_DEVICE_CDC_INDEX_0 | Use this to specify CDC Function Driver Instance 0. | 
| USB_DEVICE_CDC_INDEX_1 | Use this to specify CDC Function Driver Instance 1. | 
| USB_DEVICE_CDC_INDEX_2 | Use this to specify CDC Function Driver Instance 2. | 
| USB_DEVICE_CDC_INDEX_3 | Use this to specify CDC Function Driver Instance 3. | 
| USB_DEVICE_CDC_INDEX_4 | Use this to specify CDC Function Driver Instance 4. | 
| USB_DEVICE_CDC_INDEX_5 | Use this to specify CDC Function Driver Instance 5. | 
| USB_DEVICE_CDC_INDEX_6 | Use this to specify CDC Function Driver Instance 6. | 
| USB_DEVICE_CDC_INDEX_7 | Use this to specify CDC Function Driver Instance 7. |