3.7.4.5 USB_HOST_MSD_TRANSFER_DIRECTION Enumeration
C
typedef enum {
USB_HOST_MSD_TRANSFER_DIRECTION_HOST_TO_DEVICE = 0x00,
USB_HOST_MSD_TRANSFER_DIRECTION_DEVICE_TO_HOST = 0x80
} USB_HOST_MSD_TRANSFER_DIRECTION;
Summary
USB HOST Transfer Direction
This enumeration specifies the direction of the data stage.
Members
| Members | Description |
| USB_HOST_MSD_TRANSFER_DIRECTION_HOST_TO_DEVICE = 0x00 | Data moves from host to device |
| USB_HOST_MSD_TRANSFER_DIRECTION_DEVICE_TO_HOST = 0x80 | Data moves from device to host |
Remarks
None.