2.9.3.1 USB_DEVICE_PRINTER_INSTANCES_NUMBER Macro
C
#define USB_DEVICE_PRINTER_INSTANCES_NUMBER
Summary
USB device Printer Maximum Number of instances
This macro defines the number of instances of the Printer Function Driver. Do not modify this value. Always set this value to 1, only one instance.
Remarks
None.