| Name | Description |
| USB_DEVICE_PRINTER_EVENT | USB Device Printer Function Driver Events. |
| USB_DEVICE_PRINTER_EVENT_DATA_READ_COMPLETE
| USB Device Printer Function Driver Read and Write Complete
Event Data. |
| USB_DEVICE_PRINTER_EVENT_DATA_WRITE_COMPLETE
| USB Device Printer Function Driver Read and Write Complete
Event Data. |
| USB_DEVICE_PRINTER_EVENT_HANDLER
| USB Device Printer Event Handler Function Pointer Type.
|
| USB_DEVICE_PRINTER_EVENT_RESPONSE
| USB Device Printer Function Driver Event Callback Response
Type. |
| USB_DEVICE_PRINTER_INDEX
| USB Device Printer Function Driver Index. |
| USB_DEVICE_PRINTER_INIT
| This structure contains required parameters for Printer
function driver initialization. |
| USB_DEVICE_PRINTER_PORT_STATUS
| Printer status required by class-specific request. |
| USB_DEVICE_PRINTER_RESULT | USB Device Printer Function Driver USB Device Printer Result
enumeration. |
| USB_DEVICE_PRINTER_TRANSFER_FLAGS
| USB Device Printer Function Driver Transfer Flags. |
| USB_DEVICE_PRINTER_TRANSFER_HANDLE
| USB Device Printer Function Driver Transfer Handle
Definition. |
| USB_PRINTER_COMMAND | Identified the USB Printer Commands used by the stack.
|
| USB_PRINTER_INTERFACE_CLASS_CODE
| Base class for printers Do not modify this value. |
| USB_PRINTER_INTERFACE_PROTOCOL
| Printer Interface Type - 0x01 - Unidirectional interface
- 0x02 - Bi-directional interface
- 0x03 - 1284.4 compatible bi-directional interface
|
| USB_PRINTER_INTERFACE_SUBCLASS_CODE
| Subclass codes for Printer devices Do not modify this value. |
| USB_PRINTER_REQUEST_CLASS_SPECIFIC
| bmRequestType for Printer class specific request. |
| USB_DEVICE_PRINTER_EVENT_RESPONSE_NONE
| USB Device Printer Function Driver Event Handler Response
Type None. |
| USB_DEVICE_PRINTER_FUNCTION_DRIVER
| USB Device Printer Function Driver Function pointer. |
| USB_DEVICE_PRINTER_INDEX_0
| Use this to specify Printer Function Driver Instance 0. |
| USB_DEVICE_PRINTER_TRANSFER_HANDLE_INVALID
| USB Device Printer Function Driver Invalid Transfer Handle
Definition. |