2.3.3.5 USB_DEVICE_AUDIO_TRANSFER_ABORT_NOTIFY Macro
C
#define USB_DEVICE_AUDIO_TRANSFER_ABORT_NOTIFY
Summary
USB Audio Transfer abort notification
This macro enabled USB Audio Transfer abort notifications. Whenever a scheduled transfer request is aborted due to Device Unplug or Host resets the device, the transfer complete event with status as aborted would be send to application's event handler.