2.3.3.3 USB_DEVICE_AUDIO_MAX_STREAMING_INTERFACES Macro
C
#define USB_DEVICE_AUDIO_MAX_STREAMING_INTERFACES
Summary
Maximum Audio Streaming Interfaces
This macro defines the maximum number of streaming interfaces in an Audio Function Driver instance. In case of multiple Audio Function Driver instances, this constant should be equal to the maximum number of interfaces amongst the Audio Function Driver instances.