2.6.5.2 usb_device_hid_config_template.h
File Name
usb_device_hid_config_template.h
Description
USB Device HID Class Configuration Definitions
This file contains configurations macros needed to configure the HID Function Driver. This file is a template file only. It should not be included by the application. The configuration macros defined in the file should be defined in the configuration specific system_config.h.
Macros
| Name | Description |
| USB_DEVICE_HID_INSTANCES_NUMBER | Specifies the number of HID instances |
| USB_DEVICE_HID_QUEUE_DEPTH_COMINED | DOM-IGONORE-BEGIN |