3.2.3 Clock Circuitry
The embedded MPU generates the required clocks using two oscillators: a slow clock (SLCK) oscillator running at 32.768 kHz and a main clock oscillator running at 24 MHz.
The embedded MPU generates the required clocks using two oscillators: a slow clock (SLCK) oscillator running at 32.768 kHz and a main clock oscillator running at 24 MHz.
DS50004212A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.