3.2.5 Processor PIOs

This section describes all signals connected to the SAMA7G54 MPU ports. Most ports are multiplexed to support additional on-board devices and to showcase the full range of functions that the SAMA7G54 MPU can support on a single PIO wire.