3.2.4 DDR Controller and DDR3L Memory Device

The SDRAM memory interface consists of the Universal DDR Memory Controller (UDDRC) and the physical layer interface (DDR3PHY). The UDDRC receives transactions from the internal buses. These transactions are internally queued and scheduled for access to the DDR-SDRAM while satisfying DDR-SDRAM protocol timing requirements, transaction priorities and transaction dependencies.

One embedded DDR3L memory device (8 Gbit ESMT memory M15T8G16512A–DEBG2S) is used as the main system memory, providing a total of 1 GByte of SDRAM on the board. The memory bus is 16 bits wide and operates at frequencies of up to 533 MHz.

Figure 3-14. Processor MPDDRC Controller
The DDR_VREF pin serves as the voltage reference input for the DDR I/Os when external DDR or LPDDR SDRAM memories are used.
Figure 3-15. DDR3L SDRAM Device