3.2.1 Processor Power Supplies

The power management unit IC (MCP16502) provides all power supplies required by the SAMA7G54 MPU:
  • 1.15V to 1.25V for the CPU power rail (VDDCPU)
  • 1.15V for the core power rail (VDDCORE)
  • 3.3V for I/Os, oscillators, LDO input and digital power rails (VDDUTMI, VDDIOP0, VDDIOP1, VDDQSPI0, VDDQSPI1, VDDSDMMC2, VDDIN33)
  • 1.8V or 3.3V for VDDSDMMC0 and VDDSDMMC1
  • 2.5V for the analog rail and MIPI D-PHY (VDDANA, VDDDPHY). This rail is provided by the embedded LDO output (VDDOUT25).

Decoupling capacitors are placed close to the MPU power pins to stabilize the voltage rails.

Figure 3-10. SAMA7G54 Power Decoupling