7.2.10.5 Function system_enable_pin_wakeup()
Enable wakeup of input pin from the backup mode.
void system_enable_pin_wakeup( const uint16_t pin_mask)
Enable pin wakeup from the backup mode with the given pin mask.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | pin |
Input pin mask |