7.2.10.4 Function system_set_pin_wakeup_polarity_high()

Set high polarity of wakeup input pin.

void system_set_pin_wakeup_polarity_high( const uint16_t pin_mask)

Set high polarity with the given wakeup input pin mask.

Table 7-29. Parameters
Data directionParameter nameDescription

[in]

pin_mask

Input pin mask