7.2.10.3 Function system_set_pin_wakeup_polarity_low()
Set low polarity of wakeup input pin.
void system_set_pin_wakeup_polarity_low( const uint16_t pin_mask)
Set low polarity with the given wakeup input pin mask.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | pin_mask |
Input pin mask |