37.5.4 Synchronization Inputs from PWM
The TC has trigger/capture inputs internally connected to the PWM. See Synchronization with PWM and refer to the implementation of the Pulse Width Modulation (PWM) in this product.
The TC has trigger/capture inputs internally connected to the PWM. See Synchronization with PWM and refer to the implementation of the Pulse Width Modulation (PWM) in this product.
DS60001779C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.