37.5.5 Fault Output
The TC has the FAULT output internally connected to the fault input of PWM. See Fault Mode and refer to the implementation of the Pulse Width Modulation (PWM) in this product.
The TC has the FAULT output internally connected to the fault input of PWM. See Fault Mode and refer to the implementation of the Pulse Width Modulation (PWM) in this product.
DS60001779C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.