38.4.8 Hardware Triggers
The ADC can use internal signals to start conversions. See the field TRGSEL for details on the wiring of internal triggers.
The ADC can use internal signals to start conversions. See the field TRGSEL for details on the wiring of internal triggers.
DS60001779C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.