36.8.2 SLCDC Mode Register

This register can only be written if the WPEN bit is cleared in the Write Protection Mode register and the bit DFFRZS is cleared in the Status register.

Name: SLCDC_MR
Offset: 0x4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
        LPMODE 
Access R/W 
Reset 0 
Bit 2322212019181716 
   BIAS[1:0]BUFTIME[3:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
   SEGSEL[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
      COMSEL[2:0] 
Access R/WR/WR/W 
Reset 000 

Bit 24 – LPMODE Low-Power Mode

Processed at beginning of next frame.

ValueDescription
0

Normal mode.

1

Low-power waveform is enabled.

Bits 21:20 – BIAS[1:0] LCD Display Configuration

For safety reasons, can be configured when SLCDC is disabled.

ValueNameDescription
0 STATIC

Static

1 BIAS_1_2

Bias 1/2

2 BIAS_1_3

Bias 1/3

3 BIAS_1_4

Bias 1/4

Bits 19:16 – BUFTIME[3:0] Buffer On-Time

(Processed at beginning of next frame)

ValueNameDescription
0 OFF

Nominal drive time is 0% of SLCK period

1 X2_SLCK_PERIOD

Nominal drive time is 2 periods of SLCK clock

2 X4_SLCK_PERIOD

Nominal drive time is 4 periods of SLCK clock

3 X8_SLCK_PERIOD

Nominal drive time is 8 periods of SLCK clock

4 X16_SLCK_PERIOD

Nominal drive time is 16 periods of SLCK clock

5 X32_SLCK_PERIOD

Nominal drive time is 32 periods of SLCK clock

6 X64_SLCK_PERIOD

Nominal drive time is 64 periods of SLCK clock

7 X128_SLCK_PERIOD

Nominal drive time is 128 periods of SLCK clock

8 PERCENT_50

Nominal drive time is 50% of SLCK period

9 PERCENT_100

Nominal drive time is 100% of SLCK period

Bits 13:8 – SEGSEL[5:0] Selection of the Number of Segments

For safety reasons, can be configured when SLCDC is disabled.

SEGSEL must be programmed with the number of segments of the display panel minus 1.

If segment remapping function is not used (i.e., SLCDC_SMR0 equal 0) the SEGn [n = 0..31] I/O pins where n is greater than SEGSEL are forced to be driven by digital function. When segments remapping function is used, SEGn pins are driven by SLCDC only if corresponding PIXELn configuration bit is set in SLCDC_SMR0.

Bits 2:0 – COMSEL[2:0] Selection of the Number of Commons

For safety reasons, can be configured when SLCDC is disabled.

ValueNameDescription
0 COM_0

COM0 is driven by SLCDC, COM1:7 are driven by digital function

1 COM_0TO1

COM0:1 are driven by SLCDC, COM2:7 are driven by digital function

2 COM_0TO2

COM0:2 are driven by SLCDC, COM3:7 are driven by digital function

3 COM_0TO3

COM0:3 are driven by SLCDC, COM4:7 are driven by digital function

4 COM_0TO4

COM0:4 are driven by SLCDC, COM5:7 are driven by digital function

5 COM_0TO5

COM0:5 are driven by SLCDC, COM6:7 are driven by digital function

6 COM_0TO6

COM0:6 are driven by SLCDC, COM7:7 are driven by digital function

7 COM_0TO7

COM0:7 are driven by SLCDC, COM8:7 are driven by digital function