The RNWF11PC Module requires attention to a minimal set of device pin connections before proceeding with development. The following figure illustrates the RNWF11 Module basic connection and interface diagram.Figure 2-3. RNWF11PC Basic Connections
Note: The Y1 (32 kHz) connection is optional. For more details, refer to the firmware release notes at RNWF11PC.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.