2.1 Pin Details of RNWF11 Module

This section provides details on pin diagrams and pinout table of the RNWF11 Module.
Figure 2-2. RNWF11 Module Pin Diagram
Table 2-1. RNWF11 Module Pinout Table
Pin NumberPin NamePin TypePin Description
1GNDPGround
2AN4IAnalog input 4
CVD4OTouch 4
PB4I/OPort B digital I/O 4
3OC2OOutput compare 2
4Reserved—Reserved, Do not connect
5Reserved—Reserved, Do not connect
6Reserved—Reserved, Do not connect
7OC3OOutput compare 3
8ETXENOEthernet transmit enable output
PC13I/OPort C digital I/O 13
9ERXD0IEthernet RMII receive data bit 0
PC11I/OPort C digital I/O 11
10ERXD1IEthernet RMII receive data bit 1
PC10I/OPort C digital I/O 10
11GNDPGround
12ETH_CLK_OUTOEthernet RMII reference clock out (50 MHz), requires an external 33Ω series termination resistor
PC12I/OPort C digital I/O 12
13ETXD1OEthernet RMII transmit data bit 1
PC14I/OPort C digital I/O 14
14ETXD0IEthernet RMII transmit data bit 0
PC15I/OPort C digital I/O 15
15ERXDVIEthernet RMII receive data valid
PK12I/OPort K digital I/O 12
16EMDIOI/OEthernet management data I/O
PK13I/OPort K digital I/O 13
17EMDCOEthernet management data clock
PK14I/OPort K digital I/O 14
18ERXERRIEthernet RMII receive error
PC9I/OPort C digital I/O 9
19SDI1ISPI data in
PC7I/OPort C digital I/O 7
20SPI1CSOSPI clock select (active-low)
PA1I/OPort A digital I/O 1
21SCK1OSPI clock
PC6I/OPort C digital I/O 6
22GNDPGround
23SDO1OSPI data out
PC8I/OPort C digital I/O 8
24BT_CLK_OUTOBluetooth® reference clock out (26 MHz)
PK4I/OPort K Digital I/O 4
25PTA_BT_PRIOI/OPacket Traffic Arbitration (PTA) Bluetooth priority signal for Bluetooth and Wi-Fi® coexistence
PK6I/OPort K digital I/O 6
26MCLRIMaster Clear (Reset, Active low, Requires external RC circuit)
27PTA_WLAN_ACTIVEI/OPTA Wi-Fi active signal for Bluetooth and Wi-Fi coexistence
PK5I/OPort K digital I/O 5
28PTA_BT_ACTIVEI/OPTA Wi-Fi active signal for Bluetooth and Wi-Fi coexistence
PK7I/OPort K digital I/O 7
29U1TXOUART 1 transmit for host interface
30U1RXIUART 1 receive for host interface
31GNDPGround
32SDA1I/OI2C data to ATECC608B TrustFlex
PA5I/OPort A digital I/O 5
33SCL1I/OI2C clock to ATECC608B TrustFlex
PA4I/OPort A digital I/O 4
34RMII_EnableOEthernet RMII enable
PK1I/OPort K digital I/O 1
35U2TXOUART 2 TX used as debug UART TX
36GNDPGround
37GNDPGround
38NC—Do not connect
39GNDPGround
40GNDPGround
41AN17IAnalog input 17
PA10I/OPort A digital I/O 10
WAKEIWake input
42AN15IAnalog input 15
CVD15OTouch 15
PA13I/OPort A digital I/O 13
43OC4OOutput compare 4
44AN14IAnalog input 14
PA14I/OPort A digital I/O 14
CVD14OTouch 4
45PB12I/OPort B digital I/O 12
IRQOIRQ
46AN6IAnalog input 6
CVD6OTouch 6
PB6I/OPort B digital I/O 6
47OC1OOutput compare 1
48AN9IAnalog input 9
CVD9OTouch 9
PB9I/OPort B digital I/O 9
49AN7IAnalog input 7
PB7I/OPort B digital I/O 7
CVD7OTouch 7
50VDDPInput supply voltage (3.3V)
51VDDPInput supply voltage (3.3V)
52AN5IAnalog input 5
CVD5OTouch 5
PB5I/OPort B digital I/O 5