2.8 RNWF11 Module Assembly Considerations
The RNWF11 Module is assembled with an EMI shield to ensure compliance with EMI emission and immunity rules. The EMI shield is made of a tin-plated steel (SPTE) and is not hermetically sealed. Solutions, such as IPA and similar solvents, can be used to clean this module. Cleaning solutions containing acid must never be used on the module.