3.1.4.1 Receiver Performance

The following table provides the receiver performance characteristics of the RNWF11 Module.
Table 3-14. RNWF11 Module Receiver Performance Characteristics(1)
RF CharacteristicsStandard Operating Conditions: 3.0-3.6V

(Unless Otherwise Stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C Measured at 25°C, 3.3V

ParameterDescription(5)Min.Typ.Max.Unit
Frequency—2412—2472MHz
Sensitivity 802.11b1 Mbps DSSS—-99.5—dBm
2 Mbps DSSS—-96.5—
5.5 Mbps DSSS—-94.5—
11 Mbps DSSS(6)—-91.5—
Sensitivity 802.11g6 Mbps OFDM—-93.5—dBm
9 Mbps OFDM—-93—
12 Mbps OFDM—-91—
18 Mbps OFDM—-89—
24 Mbps OFDM—-86—
36 Mbps OFDM—-82.5—
48 Mbps OFDM—-78.5—
54 Mbps OFDM(6)—-76.5—
Sensitivity 802.11n

(Bandwidth at 20 MHz) (both long GI and short GI)

MCS 0—-92.5—dBm
MCS 1—-89.5—
MCS 2—-87.5—
MCS 3—-84.5—
MCS 4—-80.5—
MCS 5—-76.5—
MCS 6—-74.5—
MCS 7(6)—-73—
Maximum receive signal level

1, 2 Mbps DSSS

-2——dBm
5.5, 11Mbps DSSS-2——
6 Mbps OFDM-2——
54 Mbps OFDM-7——
MCS 0-2——
MCS 7-8——
Adjacent channel rejection1 Mbps DSSS

(30 MHz offset)

44.5——dB
11 Mbps DSSS

(25 MHz offset)

39.5——
6 Mbps OFDM

(25 MHz offset)

41.5——
54 Mbps OFDM

(25 MHz offset)

24.5——
MCS 0 – 20 MHz Bandwidth

(25 MHz offset)

40.5——
MCS 7 – 20 MHz Bandwidth

(25 MHz offset)

21.5——
RSSI accuracy—-5—+5dB
Note:
  1. Measured after the RF matching network and FEM output (assume 50 impedance).
  2. RF performance is ensured at 3.3V, 25°C, with a 2-3 dB change at boundary conditions.
  3. The availability of some specific channels and/or operational frequency bands are country-dependent and must be programmed in the host product at the factory to match the intended destination. Regulatory bodies prohibit exposing the settings to the end user. This requirement needs to be taken care of via host implementation.
  4. The host product manufacturer must ensure that the RF behavior adheres to the certification (for example, FCC, ISED) requirements when the module is installed in the final host product.
  5. This parameter is characterized but not tested in manufacturing.
  6. This parameter is characterized and tested in manufacturing.