The POL bit inverts the OUT bit
relative to the current source and sink output. When the POL bit is set, a OUT high
indicates that the current source is active, and a low output indicates that the current
sink is active. The POL bit affects the ZCD interrupts.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.