18.8.1 xxxPPS
Note:
- The Reset value ‘m’ is determined by device default locations for that input.
- Refer to the “Pin Allocation Table” for details about available pins per port.
Name: | xxxPPS |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PORT[2:0] | PIN[2:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | m | m | m | m | m | m |
Bits 5:3 – PORT[2:0] Peripheral Input PORT Selection(1)
Reset States: |
|
Value | Description |
---|---|
100 | PORTE |
011 | PORTD |
010 | PORTC |
001 | PORTB |
000 | PORTA |
Bits 2:0 – PIN[2:0] Peripheral Input PORT Pin Selection(2)
Reset States: |
|
Value | Description |
---|---|
111 | Peripheral input is from PORTx Pin 7 (Rx7) |
110 | Peripheral input is from PORTx Pin 6 (Rx6) |
101 | Peripheral input is from PORTx Pin 5 (Rx5) |
100 | Peripheral input is from PORTx Pin 4 (Rx4) |
011 | Peripheral input is from PORTx Pin 3 (Rx3) |
010 | Peripheral input is from PORTx Pin 2 (Rx2) |
001 | Peripheral input is from PORTx Pin 1 (Rx1) |
000 | Peripheral input is from PORTx Pin 0 (Rx0) |