10.3 MCLR Reset
The MCLR is an
optional external input that can reset the device. The MCLR function is controlled by the MCLRE bit and the LVP bit (see Table 10-2). The RMCLR bit will be set to
‘
0
’ if a MCLR has occurred.MCLRE | LVP | MCLR |
---|---|---|
x | 1 | Enabled |
1 | 0 | Enabled |
0 | 0 | Disabled |