19.5.1 T0CON0
Name: | T0CON0 |
Offset: | 0x019E |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EN | OUT | MD16 | OUTPS[3:0] | ||||||
Access | R/W | R | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – EN TMR0 Enable
Value | Description |
---|---|
1 | The module is enabled and operating |
0 | The module is disabled |
Bit 5 – OUT TMR0 Output
Bit 4 – MD16 16-Bit Timer Operation Select
Value | Description |
---|---|
1 | TMR0 is a 16-bit timer |
0 | TMR0 is an 8-bit timer |
Bits 3:0 – OUTPS[3:0] TMR0 Output Postscaler (Divider) Select
Value | Description |
---|---|
1111 | 1:16 Postscaler |
1110 | 1:15 Postscaler |
1101 | 1:14 Postscaler |
1100 | 1:13 Postscaler |
1011 | 1:12 Postscaler |
1010 | 1:11 Postscaler |
1001 | 1:10 Postscaler |
1000 | 1:9 Postscaler |
0111 | 1:8 Postscaler |
0110 | 1:7 Postscaler |
0101 | 1:6 Postscaler |
0100 | 1:5 Postscaler |
0011 | 1:4 Postscaler |
0010 | 1:3 Postscaler |
0001 | 1:2 Postscaler |
0000 | 1:1 Postscaler |