21.10.5 TxCLKCON

Timer Clock Source Selection Register
Name: TxCLKCON
Offset: 0x0310,0x0316,0x031C

Bit 76543210 
     CS[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – CS[3:0] Timer Clock Source Selection

Table 21-3. Clock Source Selection
CSClock Source
Timer2Timer4Timer6
1111Reserved
1110CLC4_OUT
1101CLC3_OUT
1100CLC2_OUT
1011CLC1_OUT
1010ZCD_OUT
1001NCO1_OUT
1000EXTOSC
0111SOSC
0110MFINTOSC (32 kHz)
0101MFINTOSC (500 kHz)
0100LFINTOSC
0011HFINTOSC
0010FOSC
0001FOSC/4
0000Pin selected by T2INPPSPin selected by T4INPPSPin selected by T6INPPS