30.6.4 RCxREG
Name: | RCxREG |
Offset: | 0x060C,0x0616 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RCREG[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Name: | RCxREG |
Offset: | 0x060C,0x0616 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RCREG[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.