43.6.11.1 Frame Size Requirement when Edge Interpolation is Off, ISC_CFA_CFG.EITPOL Cleared
- Minimum number of rows (in): 5
- Minimum number of columns (in): 5
- Number or rows after CFA: Number of rows (in) - 4
- Number of columns after CFA: Number of columns (in) - 4