43.6.4.4 Monochrome Parallel Interface

The table below shows how to connect the data bus of a Monochrome sensor.

Interface Mono

12-bit

Mono

11-bit

Mono

10-bit

Mono

9-bit

Mono

8-bit

ISC_DATA[11](MSB) DOUT[11] DOUT[10] DOUT[9] DOUT[8] DOUT[7]
ISC_DATA[10] DOUT[10] DOUT[9] DOUT[8] DOUT[7] DOUT[6]
ISC_DATA[9] DOUT[9] DOUT[8] DOUT[7] DOUT[6] DOUT[5]
ISC_DATA[8] DOUT[8] DOUT[7] DOUT[6] DOUT[5] DOUT[4]
ISC_DATA[7] DOUT[7] DOUT[6] DOUT[5] DOUT[4] DOUT[3]
ISC_DATA[6] DOUT[6] DOUT[5] DOUT[4] DOUT[3] DOUT[2]
ISC_DATA[5] DOUT[5] DOUT[4] DOUT[3] DOUT[2] DOUT[1]
ISC_DATA[4] DOUT[4] DOUT[3] DOUT[2] DOUT[1] DOUT[0]
ISC_DATA[3] DOUT[3] DOUT[2] DOUT[1] DOUT[0] Not Used
ISC_DATA[2] DOUT[2] DOUT[1] DOUT[0] Not Used Not Used
ISC_DATA[1] DOUT[1] DOUT[0] Not Used Not Used Not Used
ISC_DATA[0] DOUT[0] Not Used Not Used Not Used Not Used