56.5.14 TDES Write Protection Mode Register
See Register Write Protection for the list of registers that can be write-protected.
Name: | TDES_WPMR |
Offset: | 0xE4 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
WPKEY[23:16] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
WPKEY[15:8] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
WPKEY[7:0] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ACTION[2:0] | FIRSTE | WPCREN | WPITEN | WPEN | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 31:8 – WPKEY[23:0] Write Protection Key
Value | Name | Description |
---|---|---|
0x444553 | PASSWD |
Writing any other value in this field aborts the write operation of bits WPEN, WPITEN and WPCREN. Always reads as 0. |
Bits 7:5 – ACTION[2:0] Action on Abnormal Event Detection
Value | Name | Description |
---|---|---|
0 | REPORT_ONLY |
No action (stop or clear key) is performed when one of PKRPVS, WPVS, CGD, SEQE, or SWE flags are set. |
1 | LOCK_PKRPVS_WPVS_SWE |
If a processing is in progress when the TDES_WPSR.PKRPVS/WPVS/SWE event detection occurs, the current processing is ended normally but no other processing is started while a TDES_CR.UNLOCK command is issued. |
2 | LOCK_CGD_SEQE |
If a processing is in progress when the TDES_WPSR.CGD/SEQE event detection occurs, the current processing is ended normally but no other processing is started while a TDES_CR.UNLOCK command is issued. |
3 | LOCK_ANY_EV |
If a processing is in progress when the TDES_WPSR.PKRPVS/WPVS/CGD/SEQE/SWE events detection occurs, the current processing is ended normally but no other processing is started while a TDES_CR.UNLOCK command is issued. |
4 | CLEAR_PKRPVS_WPVS_SWE |
If a processing is in progress when the TDES_WPSR.PKRPVS/WPVS/SWE events detection occurs, the current processing is ended normally but no other processing is started while a TDES_CR.UNLOCK command is issued. Moreover, TDES_KEYxWRy are immediately cleared. |
5 | CLEAR_CGD_SEQE |
If a processing is in progress when the TDES_WPSR.CGD/SEQE events detection occurs, the current processing is ended normally but no other processing is started while a TDES_CR.UNLOCK command is issued. Moreover, TDES_KEYxWRy are immediately cleared. |
6 | CLEAR_ANY_EV |
If a processing is in progress when the TDES_WPSR.PKRPVS/WPVS/CGD/SEQE/SWE events detection occurs, the current processing is ended normally but no other processing is started while a TDES_CR.UNLOCK command is issued. Moreover, TDES_KEYxWRy are immediately cleared. |
Bit 4 – FIRSTE First Error Report Enable
Value | Description |
---|---|
0 |
The last write protection violation source is reported in TDES_WPSR.WPVSRC and the last software control error type is reported in TDES_WPSR.SWETYP. The TDES_ISR.SECE flag is set at the first error occurrence within a series. |
1 |
Only the first write protection violation source is reported in TDES_WPSR.WPVSRC and only the first software control error type is reported in TDES_WPSR.SWETYP. The TDES_ISR.SECE flag is set at the first error occurrence within a series. |
Bit 2 – WPCREN Write Protection Control Enable
Value | Description |
---|---|
0 |
Disables the write protection on control register if WPKEY corresponds to0x444553 (“DES” in ASCII). |
1 |
Enables the write protection on control register if WPKEY corresponds to 0x444553 (“DES” in ASCII). |
Bit 1 – WPITEN Write Protection Interrupt Enable
Value | Description |
---|---|
0 |
Disables the write protection on interrupt registers if WPKEY corresponds to 0x444553 (“DES” in ASCII). |
1 |
Enables the write protection on interrupt registers if WPKEY corresponds to 0x444553 (“DES” in ASCII). |
Bit 0 – WPEN Write Protection Enable
Value | Description |
---|---|
0 |
Disables the write protection if WPKEY corresponds to 0x444553 (“DES” in ASCII). |
1 |
Enables the write protection if WPKEY corresponds to 0x444553 (“DES” in ASCII). |