56.5.4 TDES Interrupt Disable Register
This register can only be written if the WPITEN bit is cleared in the TDES Write Protection Mode Register.
The following configuration values are valid for all listed bit names of this
register:
0: No effect.
1: Disables the corresponding interrupt.
Name: | TDES_IDR |
Offset: | 0x14 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | SECE | |
Access | | | | | | | | W | |
Reset | | | | | | | | – | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | | | | URAD | |
Access | | | | | | | | W | |
Reset | | | | | | | | – | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | | | DATRDY | |
Access | | | | | | | | W | |
Reset | | | | | | | | – | |
Bit 16 – SECE Security and/or Safety Event Interrupt Disable
Bit 8 – URAD Unspecified Register Access Detection Interrupt Disable
Bit 0 – DATRDY Data Ready Interrupt Disable