43.6.20.3 Example: Memory Mapping for 16-bit Packed, DMA Interface IMODE = 1 at ISC_DAD0.AD0 Location

Table 43-7. DAT8 Packing (ISC_RLP_CFG.MODE)
Mem addr 0x3 0x2 0x1 0x0
Bit 31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
RAW12 rlp_data1[7:0] rlp_data0[7:0]
Table 43-8. DAT9 Packing (ISC_RLP_CFG.MODE)
Mem addr 0x3 0x2 0x1 0x0
Bit 31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
RAW12 rlp_data1[8:0] rlp_data0[8:0]
Table 43-9. DAT10 Packing (ISC_RLP_CFG.MODE)
Mem addr 0x3 0x2 0x1 0x0
Bit 31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
RAW12 rlp_data1[9:0] rlp_data0[9:0]
Table 43-10. DAT11 Packing (ISC_RLP_CFG.MODE)
Mem addr 0x3 0x2 0x1 0x0
Bit 31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
RAW12 rlp_data1[10:0] isc_data0[10:0]
Table 43-11. DAT12 Packing (ISC_RLP_CFG.MODE)
Mem addr 0x3 0x2 0x1 0x0
Bit 31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
RAW12 rlp_data1[11:0] rlp_data0[11:0]